This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

FFC Connectors
  • Cable stripping and plating eliminated
  • High speed sequential application of multiple-crimp contacts
  • Underwriters Laboratories Inc., File No. E28476
  • CSA Report No. LR 7189A-91
  • Single and double row housings: plain and latch
  • Pin, receptacle, card edge, and solder tab contact options
  • Capability of intermixing FFC cable and round wire contacts

High density packaging

Low profile design

Wide variety of housing options

Select Applications

FFC Connectors
  • PCs
  • PDA
  • Camera
  • Membrane switches
  • Inkjet, laser, and 3D printers
  • Disk drives
  • Data systems
  • Appliances
  • Industrial controls
  • Medical devices

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Compatible With Wire & Cable Type  FFC

Contact Features

  • PCB Contact Termination Area Plating Material  Gold Flash, Tin-Lead

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material Thickness (µin) 15, 30

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold, Gold Flash over Palladium Nickel

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (Max) (A) 1.5

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

  • Product Terminates To  Wire & Cable

Dimensions

  • Accepts Conductor Width (mm) .66, 2.33

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Reel

Reference Number

  • TE Internal Number CAT-F439-S01339127

Related Materials

No documentation available.

AMPMODU MTE, AMPMODU, AMP-LATCH, FLEXPAC, and TRIO-MATE are trademarks.

Underwriters Laboratories Inc., UL, and CSA are trademarks of their respective owners.