This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

FFC Connectors
  • Cable stripping and plating eliminated
  • High speed sequential application of multiple-crimp contacts
  • Underwriters Laboratories Inc., File No. E28476
  • CSA Report No. LR 7189A-91
  • Single and double row housings: plain and latch
  • Pin, receptacle, card edge, and solder tab contact options
  • Capability of intermixing FFC cable and round wire contacts

High density packaging

Low profile design

Wide variety of housing options

FFC Contacts
FFC Contacts: Four crimping tines for electrical and mechanical reliability.
FFC Standard Connectors
FFC Standard Connectors: Available in single and dual row spacing.
FFC Slimline Connectors
FFC Slimline Connectors: Quality connections in a smaller form factor.
FFC FLEXPAC Connectors
FFC FLEXPAC Connectors: Versatile solution for high performance applications.

Select Applications

FFC Connectors
  • PCs
  • PDA
  • Camera
  • Membrane switches
  • Inkjet, laser, and 3D printers
  • Disk drives
  • Data systems
  • Appliances
  • Industrial controls
  • Medical devices

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Compatible With Wire & Cable Type  FFC

Contact Features

  • PCB Contact Termination Area Plating Material  Gold Flash, Tin, Tin-Lead

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material Finish  Bright, Matte

  • Contact Mating Area Plating Material Thickness  2.54 µm [ 100 µin ]

  • Contact Type  Pin, Splicing Contact

  • Contact Mating Area Plating Material  Gold Flash, Tin, Tin-Lead

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (Max) (A) 1.5

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC), Solder Tab

  • Product Terminates To  Wire & Cable

Dimensions

  • Accepts Conductor Width (mm) .66

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Reel, Strip

Reference Number

  • TE Internal Number CAT-F439-P65127

Related Materials

No documentation available.

AMPMODU MTE, AMPMODU, AMP-LATCH, FLEXPAC, and TRIO-MATE are trademarks.

Underwriters Laboratories Inc., UL, and CSA are trademarks of their respective owners.