Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing, Housing Kit
-
Connector & Housing Type
Receptacle
-
Insertion Force Type
Normal
-
Sealable
Yes
Configuration Features
-
Contacts Preloaded
No
-
Number of Positions
1
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
125
Body Features
-
Connector & Keying Code
A, B, C, D, G, N
-
Seal Type
Panel Gasket
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention
With
-
Mating Retention Type
Locking Latch
-
Connector Mounting Type
Panel Mount
Housing Features
-
Housing Material
Composite
Usage Conditions
-
Operating Temperature Range
-65 – 175 °C [ -85 – 347 °F ]
Operation/Application
-
Shielded
Yes
-
Circuit Application
Power & Signal
Reference Number
-
TE Internal Number
CAT-DMC-MD-26