This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The TSD305-1C55 is a contactless temperature measurement system located in a TO5 package.  The TSD temperature sensor includes an infrared sensor (thermopile) and a sensor signal conditioner. The sensor model works in 5V voltage external. The sensor module includes an internal temperature sensor and a low power 16-bits ΔΣ ADC with internal factory-calibrated coefficients.

Specifications

  • Temperature Measurement Range: 0°C to 100°C
  • Operating Temperature Range: -10°C to +85°C
  • I²C communication
  • Contactless temperature measurement
  • Fully calibrated
  • Up to ±1°C accuracy
  • Low current consumption
  • 4-pin Grove compatible connector
  • 24-bits resolution for temperature
  • Parameters stored on chip

Applications

  • Contactless temperature measurement
  • Climate control
  • Industrial process control
  • Household and Connected Home applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Grove System

  • Sensor Development & Evaluation Type  Temperature

Reference Number

  • TE Internal Number CAT-DCS0045

Related Materials

Datasheets & Catalog Pages