This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The MS5637 development board sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor model works in 5V voltage external. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24 bits ΔΣ ADC with internal factory-calibrated coefficients 

Detailed Description

I2C Interface: The MS5637 Grove compliant module can interface to the host in I2C model with 5V supply, it has a Grove compatible four pins port connector configured for I2C.

 

External Control Signals 5V supply: The IC operates as an I2C slave using the standard 2-wire I2C connection scheme. As IC is power rated at 3.6V, the board integrates necessary fixture such as a regulator and electrical level shift so that the SCL and SDA signals could be driven directly from an external 5V I2C lines and power supply. 

Performance

  • 300 to 1200mbar pressure range
  • -40°C to 85°C temperature range
  • Very low power consumption
  • Operates 5V
  • Altitude resolution at sea level is 20 cm of air
  • Fast conversion time – 0.5ms typical

Specifications

  • Measures pressure from 300mbar to 1200mbar
  • Measures temperature from -40°C to 125°C
  • I²C communication
  • Fully calibrated
  • Fast response time
  • Very low power consumption

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Grove System

  • Sensor Type  Pressure

Reference Number

  • TE Internal Number CAT-DCS0037

Related Materials

Datasheets & Catalog Pages