Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Enclosure Type
Gasket Sealed, Sealed
Configuration Features
-
Number of Poles
1
-
Auxiliary Switch Contact Arrangement
SPDT, SPST NC
Electrical Characteristics
-
Coil Voltage (Max) (VDC)
30, 31
-
Coil Resistance (Ω)
4, 85
-
Coil Voltage Rating (VDC)
28, 30
-
Contact Switching Voltage (Max) (VDC)
28
-
Actuating System
DC
Contact Features
-
Contact Arrangement
SPDT, SPST NO, SPST NC
-
Contact Current Rating (A)
400, 600
Termination Features
-
Auxiliary Termination Connection Type
8-32 UNF-2A Stud
-
Mains Termination Connection Type
3/8-24 UNF-2A Stud
-
Coil Termination Connection Type
10-32 UNF-2A Stud, 8-32 UNF-2A Stud
Mechanical Attachment
-
Mounting Type
Mounting Plate
-
Product Mount Type
Chassis
-
Torque (Auxiliary) (in-lbs)
15
-
Torque (Coil) (in-lbs)
15, 24
-
Torque (Main) (in-lbs)
112.5
Reference Number
-
TE Internal Number
CAT-DC-A981