Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
1
-
Auxiliary Switch Contact Arrangement
2PDT, 4PST NO 2PST NC, SPDT, SPST NO SPDT DB
Electrical Characteristics
-
Coil Voltage (Max) (VDC)
28, 30, 31, 32
-
Coil Resistance (Ω)
24, 60, 91, 104
-
Coil Voltage Rating (VDC)
28
-
Contact Switching Voltage (Max) (VDC)
28
-
Actuating System
DC
Contact Features
-
Contact Arrangement
SPST, SPST NO
-
Contact Current Rating (A)
100, 150, 300, 400
Termination Features
-
Auxiliary Termination Connection Type
10-32 UNF-2A Stud, 6-32 UNF-2A Stud, 8-32 UNF-2A Stud, D-Sub
-
Mains Termination Connection Type
1/4-28 UNF-2A Stud, 3/8-24 UNF-2A Stud
-
Coil Termination Connection Type
10-32 UNF-2A Stud, 6-32 UNF-2A Stud, 8-32 UNF-2A Stud, D-Sub
Mechanical Attachment
-
Mounting Type
Mounting Plate
-
Product Mount Type
Chassis
-
Torque (Auxiliary) (in-lbs)
15, 24, 7.5
-
Torque (Coil) (in-lbs)
15, 24, 7.5
-
Torque (Main) (in-lbs)
112.5, 56.3
Reference Number
-
TE Internal Number
CAT-DC-A400