Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Mating Pin Diameter | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| DTM06-12SA-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 150 °C |
| DTM04-12PB-L012 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-6S-EE03 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-6P-E004 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTMH04-4PA | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | A | -55 – 150 °C |
| DTM04-2P-EE03 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-12SB-E007 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-08SA-E007 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-12PD | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Brown | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 125 °C |
| DTM04-12PB | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-08SA-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 150 °C |
| DTM04-4P-E005 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-3P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-12SB | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-2S-EP10 | Product Drawing 3D PDF | Component-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-12SC | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Green | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | C | -55 – 125 °C |
| DTM06-12SD | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Brown | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 125 °C |
| DTM06-12SC-E007 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Green | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | C | -55 – 125 °C |
| DTM04-12PC | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Green | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | C | -55 – 125 °C |
| DTM04-12PA-L012 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-12PA | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-4P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-6S-E005 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-4S-E004 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-12PA-E003 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM06-12SA | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-2P-E004 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-08PA | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM06-08SB | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-3S-E007 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-6P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-2P-P006 | Product Drawing 3D PDF | Component-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-6P-E005 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-4P | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-08PB | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-3S-E004 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-4P-E004 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-2S-E003 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-6S-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 150 °C |
| DTM04-6P | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-6P-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 150 °C |
| DTM06-6S-E004 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-2S-E004 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-2P-E003 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-08PA-E005 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTMH06-2SA | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | A | -55 – 150 °C |
| DTMH04-2PA | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | A | -55 – 150 °C |
| DT04-2P-P049 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Gray | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DT04-2P-RT26 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DTM04-12PA-E005 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-12PD-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 150 °C |
| DTM04-2P-E005 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-3P-E005 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| 2296610-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-08SC | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Green | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | C | -55 – 125 °C |
| DTM06-08SD | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Brown | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 125 °C |
| DTM06-12SA-E003 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM06-12SB-E003 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-12SB-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 150 °C |
| DTM06-12SD-E003 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Brown | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 125 °C |
| DTM06-12SD-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 150 °C |
| 2298287-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTMH04-2PC | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | C | -55 – 150 °C |
| DTMH06-2SB | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | B | -55 – 150 °C |
| DTMH06-2SC | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | C | -55 – 150 °C |
| DT04-2P-RT25 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DTM06-12SD-E007 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Brown | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | D | -55 – 125 °C |
| DTM04-2P-E007 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-2P-P007 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Overmolded | A, B | -55 – 125 °C |
| DTM06-4S-E007 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-08PA-EE04 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 150 °C |
| DTM06-2S-EE03 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-12SA-E007 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM04-08PA-E003 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM06-2S-E005 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTMH04-3PA | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | A | -55 – 150 °C |
| DTM06-2S-E007 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-2S-P006 | Product Drawing 3D PDF | Component-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DTM06-08SA | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 125 °C |
| DT04-2P-RT01 | 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DTM04-3P | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-6S | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-6S-E007 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTMH06-3SA | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V | Integrated in Housing | A | -55 – 150 °C |
| DTM06-3S | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM06-4S | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 2 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DT04-2P-RT02 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DT04-2P-N006 | Product Drawing 3D PDF | Wire-to-Panel, Wire-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DTM04-3P-E004 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-2P-EP10 | Product Drawing 3D PDF | Component-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Black | Wire & Cable | 7.5 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | B | -55 – 125 °C |
| DTM06-2S | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| DTM04-2P | 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 1 | Gray | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V, 24 V, 48 V | Integrated in Housing | - | -55 – 125 °C |
| 1-2303064-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Receptacle | 4.19 mm | 1 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Panel Mount | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | - | Locking Lance | B | -55 – 125 °C |
| 2303064-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.19 mm | - | 2 | Gray | - | - | Signal | Panel Mount | 125 °C | 250 V | Integrated in Housing | A | -55 – 125 °C |
| DT04-2P-P036 | Product Drawing 3D PDF | Wire-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | Panel Mount | 125 °C | 12 V, 24 V, 48 V | - | - | -55 – 125 °C |
| DT04-2P-RT06 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Green | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DT04-2P-RT21 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DT04-2P-RT22 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DT04-2P-RT24 | Product Drawing 3D PDF | Component-to-Wire | 2 | - | 5.46 mm | 1.59 mm | 1 | Black | Wire & Cable | 13 A | Power & Signal | - | 125 °C | 12 V, 24 V, 48 V | Overmolded | - | -55 – 125 °C |
| DTM04-08PA-EE08 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.19 mm | 1.02 mm | 2 | Black | Wire & Cable | 7.5 A | Power & Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V, 24 V, 48 V | Integrated in Housing | A | -55 – 150 °C |