This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Panel, Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Plug

  • Shell Type  Straight Plug

  • Assembly Type  Electrical Connector

  • Product Type  Connector Assembly

Configuration Features

  • Number of Positions  8

  • Number of Power Positions  0, 8

  • Number of Signal Positions  0, 8

  • Contacts Preloaded  No

  • Keying  Key Polarization N

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  N

Electrical Characteristics

  • Operating Voltage (VAC) 900

  • Voltage (Vrms) 2300

  • Operating Voltage (VDC) 1250

Body Features

  • Fluid Type  Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I

  • Entry Style  Rear Insertion

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum, Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No

  • Environmental Protection  Yes

Contact Features

  • Contact Current Rating (Max) (A) 5, 13

  • Reverse Gender  No

  • Contact Layout Arrangement  17 – 8, Circular

  • Circular Connector Contact Type  Less Pin, Pin, Pin/Socket, Socket

  • Contact Quantity (Size 16)  8

Mechanical Attachment

  • Panel Mount Feature  Without

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Polarization Code  A, B, N, Normal

  • Mating Alignment Type  Keyed, Polarization

  • Mating Retention  With, Without

  • Mating Retention Type  Threaded, Triple Start Threaded

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  17, E (17)

  • Alignment Keyed  Clocking

Dimensions

  • Assembly Length  31 mm [ 1.22 in ]

  • Wire Size (AWG) 16 – 20, 20 – 16, 22 – 26

  • Wire Size (mm²) .15 – .4, .52 – 1.31

  • Compatible Insulation Diameter Range  1.65 – 2.77 mm [ .065 – .109 in ]

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

  • Fluid Resistance  Yes

Operation/Application

  • Circuit Application  Power, Power & Signal, Signal

  • Shielded  Yes

  • Durability Rating (Cycles) 500

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-D38999-DTS18W

Related Materials

Datasheets & Catalog Pages