Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Cable-to-Panel
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Receptacle
-
Shell Type
Jam Nut Receptacle
-
Assembly Type
Electrical Connector
-
Product Type
Connector Assembly
Configuration Features
-
Number of Positions
26
-
Number of Power Positions
0
-
Number of Signal Positions
26
-
Contacts Preloaded
No
Body Features
-
Entry Style
Rear Insertion
-
Shell Plating Material
Nickel PTFE
-
Shell Base Material
Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
-
Feedthrough Type
No
-
Environmental Protection
Yes
-
Environmental Protection Type
Elastomer Sealed
Contact Features
-
Contact Current Rating (Max) (A)
7.5
-
Reverse Gender
No
-
Contact Layout Arrangement
17 – 26
-
Circular Connector Contact Type
Pin, Socket
Mechanical Attachment
-
Panel Mount Feature Type
Jam Nut
-
Panel Mount Feature
With
-
Connector Mounting Type
Panel Mount
-
Polarization Code
B, N
-
Mating Alignment Type
Keyed
-
Mating Retention
With
-
Mating Retention Type
Triple Start Threaded
Housing Features
-
Circular Connector Shell Size
17
-
Alignment Keyed
Clocking
Dimensions
-
Assembly Length
32.5 mm [ 1.28 in ]
-
Wire Size (AWG)
24 – 20
-
Wire Size (mm²)
.2 – .52
-
Panel Thickness
1.58 – 3.2 mm [ .062 – .126 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Fluid Resistance
Yes
Operation/Application
-
Circuit Application
Power & Signal, Signal
-
Shielded
Yes
-
Durability Rating (Cycles)
500
Reference Number
-
TE Internal Number
CAT-D38999-DTS13S