This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Jam Nut Receptacle, Square Flange Receptacle

  • Assembly Type  Electrical Connector

  • Product Type  Connector Assembly

Configuration Features

  • Number of Positions  66

  • Number of Power Positions  0

  • Number of Signal Positions  66

  • Contacts Preloaded  No, Yes

  • Keying  Keyway Polarization N

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  N

Electrical Characteristics

  • Operating Voltage (VAC) 400

  • Operating Voltage (VDC) 550

  • Voltage (Vrms) 1300

Body Features

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum, Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

  • Fluid Type  Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I

  • O-Ring Material  Silicone

  • Weight  40.2 g [ .0887 lb ]

  • Environmental Protection  Yes

  • Peripheral Seal Material  Silicone

  • Entry Style  Rear Insertion

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No

Contact Features

  • Contact Current Rating (Max) (A) 5

  • Reverse Gender  No

  • Contact Layout Arrangement  19 – 35

  • Circular Connector Contact Type  Less Pin, Less Socket, Pin, Socket

  • Contact Quantity (Size 22D)  66

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Panel Mount Feature Type  Jam Nut

  • Panel Mount Feature  With

  • PCB Mount Alignment  Without

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A, B, C, D, E, N

  • Mating Alignment Type  Keyed

  • Mating Retention  With

  • Mating Retention Type  Threaded, Triple Start Threaded

  • Mating Alignment  With

Housing Features

  • Circular Connector Shell Size  19

  • Alignment Keyed  Clocking

Dimensions

  • Assembly Length  32.5 mm [ 1.28 in ]

  • Wire Size (AWG) 28 – 22

  • Wire Size (mm²) .08 – .33

  • Compatible Insulation Diameter Range  .76 – 1.37 mm [ .03 – .054 in ]

  • Panel Thickness  1.58 – 3.2 mm [ .062 – .126 in ]

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

  • Fluid Resistance  Yes

Operation/Application

  • Circuit Application  Signal

  • Shielded  No, Yes

  • Durability Rating (Cycles) 1500, 500

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-D38999-DTS10M

Related Materials

Datasheets & Catalog Pages