This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Splice Type  Parallel Splice

  • Compatible With Discrete Wire Type  Solid, Stranded

  • Splice Accessory Type  Splice

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Product Weight (g) .567, 14.452, 15.897, 2.033, 2.957, 21.422, 26.098, 3.685, 8.714

Contact Features

  • Terminal Plating Material  Tin

  • Contact Base Material  Copper

  • Barrel Type  Open

  • Terminal Plating Thickness (µin) 30

Dimensions

  • Compatible Insulation Diameter Range (mm) 5.69

  • Compatible Insulation Diameter Range (in) .115, .161, .224, .28, .357, .397, .401, .457, .518, .569

  • Terminal Material Thickness (mm) 1.02, 1.23, 1.38, 1.46, 1.85, 2.6, 2.74, 3.26, 3.42, 3.81

  • Terminal Material Thickness (in) .04, .049, .055, .058, .073, .103, .108, .129, .135, .15

  • Product Length (mm) 9.53, 11.3, 11.68, 19.43

  • Product Length (in) .283, .375, .445, .46, .562, .726, .741, .765, .781

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature Range  -65 – 175 °C [ -85 – 347 °F ]

Operation/Application

  • Compatible With Wire Base Material  Aluminum

Packaging Features

  • Packaging Quantity  50, 100, 500, 1000

  • Packaging Method  Box

Reference Number

  • TE Internal Number CAT-C7901-AL8206

Related Materials

No documentation available.