Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Operating Voltage (VAC)
1900
-
Operating Voltage (VDC)
1250, 2500
-
Passive Component Tolerance (%)
5
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
1, 1.5, 6.8, 25
-
Power Rating (W)
50, 150, 200
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
M6 Threaded Stud, Solder Lug
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height (mm)
17, 26, 42
-
Product Height (in)
.669, 1.024, 1.654
-
Product Length (mm)
72.5, 122, 143
-
Product Length (in)
2.854, 4.803, 5.629
-
Product Width (mm)
30, 47.5, 73
-
Product Width (in)
1.181, 1.87, 2.874
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±50
Packaging Features
-
Packaging Method
Loose Piece - Tray
Reference Number
-
TE Internal Number
CAT-C339-H85913C