Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Operating Voltage (VAC)
150, 265, 1250
-
Operating Voltage (VDC)
500, 1250
-
Operating Voltage (V)
160, 265
-
Passive Component Tolerance (%)
1
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
.2, 1, 1.21, 1.8, 5, 8.25, 10, 20, 27, 30, 33.2, 150, 240, 330, 332, 470, 560
-
Power Rating (W)
10, 16, 25, 50
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
FASTON, Solder Lug
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height (mm)
9, 11, 15, 17
-
Product Height (in)
.354, .433, .591, .669
-
Product Length (mm)
31, 36.5, 51, 72.5
-
Product Length (in)
1.22, 1.437, 2.008, 2.854
-
Product Width (mm)
17, 21, 28, 30
-
Product Width (in)
.669, .827, 1.102, 1.181
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±30, ±50
Packaging Features
-
Packaging Method
Loose Piece - Box, Loose Piece - Tray
Reference Number
-
TE Internal Number
CAT-C339-H85913A