Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
Electrical Characteristics
-
Passive Component Tolerance (%)
1, 5, 10
-
Resistance Class
1kΩ – 1MΩ, Up to 1kΩ
-
Resistance Value (Ω)
.47, 1, 1K, 1.5, 2K, 2.2, 2.2K, 3.3, 4.7, 4.7K, 6.8, 8, 8.2K, 10, 15, 22, 43, 44, 47, 88, 100, 150, 220, 400, 470, 500K
-
Power Rating (W)
250
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Screw Terminals
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height
36 mm [ 1.417 in ]
-
Product Length
67 mm [ 2.638 in ]
-
Product Width
60.25 mm [ 2.372 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125
-
Temperature Coefficient (ppm/°C)
±150
Packaging Features
-
Packaging Method
Loose Piece - Box, Loose Piece - Tray
Reference Number
-
TE Internal Number
CAT-C339-B349A