Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
High Speed, Industry Standard
-
Cable Assembly Type
SFP+
-
Connector Type (End A)
SFP+ Plug
-
Connector Type (End B)
SFP+ Plug
-
Cable Style
Madison TurboTwin, Madison TurboTwin - Round Jacketed
-
Latching Style
Retractable Pin
Configuration Features
-
Keyed Position
180°
-
Number of Positions
4
-
Number of Pairs
2
-
Number of Signal Positions
4
Electrical Characteristics
Body Features
-
Jacket Material
Flexible PVC
-
Shield Material
Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
-
Equalized
No
-
Cable Color
Black
-
Cable Flammability Rating
CL2
-
Strain Relief Type
Overmold
Contact Features
-
Contact Mating Area Plating Material
Gold
Housing Features
-
Housing Material
Zinc Alloy
Dimensions
-
Wire Size (AWG)
24
-
Wire Size (mm²)
.205
-
Outside Cable Diameter (mm)
6.4, 6.48
-
Outside Cable Diameter (in)
.252, .255
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length (m)
.5, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10
-
Cable Assembly Length (ft)
1.64, 3.281, 6.562, 9.842, 13.123, 16.404, 19.685, 22.966, 26.25, 29.53, 32.81
Reference Number
-
TE Internal Number
CAT-C11-H5