This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The 13 and 43 are temperature compensated, piezoresistive silicon pressure sensors packaged in a TO-8 configuration.  It provides excellent performance and long-term stability. Gage and absolute pressure ranges from 0-2 to 0-250 psi are available. Integral temperature compensation is provided over a range of 0-50°C using laser-trimmed resistors. An additional laser-trimmed resistor is included to normalize pressure sensitivity variations by programming the gain of an external differential amplifier. This provides sensitivity interchangeability of ±1%. Please refer to the 13 and 43 1 psi datasheets for low pressure applications. 

Benefits

  • TO-8 Package 
  • 0ºC to 50ºC Compensated Temperature Range 
  • ±0.1% Non Linearity 
  • 1.0% Interchangeable Span (provided by gain set resistor) 
  • Solid State Reliability 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  TO-8

  • Pressure Sensor Type  mV Output Pressure Sensors

  • Pressure Type  Absolute, Gauge

Electrical Characteristics

  • Supply Current (mA) 1.5

Dimensions

  • Product Height  19.4 mm [ .763 in ]

  • Product Diameter  11.4 mm [ .448 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Pressure (psi) 2, 5, 10, 15, 30, 100

  • Output Signal Type  100mV

  • Pressure Accuracy  ±0.1% Span Non-Linearity

Other

  • Sensor Options  No Option

Reference Number

  • TE Internal Number CAT-BLPS0053

Related Materials

Datasheets & Catalog Pages