Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Connection Type
PCB Pins
Electrical Characteristics
-
Coil Resistance (Ω)
36, 45, 50, 63, 66, 203, 280, 360, 1050, 1440, 4100, 5760
-
Contact Switching Load (Min)
10mA @ .02V
-
Contact Limiting Breaking Current (A)
2
-
Contact Voltage Rating (VDC)
220
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (mW)
400, 550
-
Coil Voltage Rating (VDC)
4, 5, 6, 9, 12, 24, 48
-
Contact Switching Voltage (Max) (VDC)
220
-
Contact Switching Voltage (Max) (VAC)
250
-
Coil Magnetic System
Monostable, DC
-
Power Consumption (mW)
400, 550
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750
-
Coil Power Rating Class (mW)
300 – 400, 500 – 600
-
Voltage Standing Wave Ration (HF Parameter)
1.03 @ 100MHz, 1.31 @ 900MHz
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms)
1050
-
Contact Limiting Continuous Current (A)
2
-
Contact Limiting Short-Time Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Actuating System
DC
Signal Characteristics
-
Isolation (HF Parameter)
-14.2dB @ 900MHz, -31.8dB @ 100MHz
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.97dB @ 900MHz
Body Features
-
Product Weight
5 g [ .1764 oz ]
Contact Features
-
Contact Current Class (A)
0 – 2
-
Contact Current Rating (Max) (A)
2
-
Contact Arrangement
2 Form C (2 CO)
-
Contact Base Material
Nickel-Titanium
-
Contact Number of Poles
2
-
Contact Special Features
Bifurcated/Twin Contacts
-
Contact Plating Material
Gold
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board
Dimensions
-
Product Height
10.8 mm [ .425 in ]
-
Product Length
20.2 mm [ .795 in ]
-
Product Width
10 mm [ .393 in ]
-
Width Class (Mechanical) (mm)
8 – 10
-
Height Class (Mechanical) (mm)
10 – 11
-
Length Class (Mechanical) (mm)
20 – 25
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 85
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
-
Environmental Ambient Temperature Class (°C)
70 – 85
Operation/Application
-
Performance Type
Standard
Packaging Features
-
Packaging Method
Box & Tube, Tube
Other
-
Solder Process
Wave Solder
Reference Number
-
TE Internal Number
CAT-AX41-M8799B