Product | TE Part # | Documents | Coil Power Rating DC | Isolation (HF Parameter) | Insertion Loss (HF Parameter) | Coil Voltage Rating | Contact Current Rating (Max) | Contact Base Material | Performance Type | Coil Magnetic System | Packaging Method |
---|
| 2-1462039-6 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 3-1462039-8 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 5 A | AgNi+Au | High Current | Monostable, DC, Polarized | Tube |
| 1-1462039-8 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 5 A | AgNi+Au | High Current | Monostable, DC, Polarized | Reel |
| 3-1462037-0 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 2-1462037-7 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 5-1462037-5 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 1-1462039-9 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 5 A | AgNi+Au | High Current | Bistable, 1 Coil | Reel |
| 3-1462039-0 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 1.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 6-1462037-6 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Tube |
| 9-1462038-7 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | High Dielectric | Bistable, 1 Coil | Reel |
| 1-1462037-8 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 4-1462037-8 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 4-1462037-6 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 1462037-4 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 1462038-3 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 9 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Reel |
| 6-1462037-4 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 9 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 4-1462037-0 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 9-1462037-9 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Reel |
| 1462038-2 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Reel |
| 1462037-9 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 4-1462037-7 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 1-1462037-1 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 5-1462037-7 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 1-1462037-6 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 2-1462037-3 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 5-1462037-8 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Tube |
| 1462038-4 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Reel |
| 5-1462037-4 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 5-1462037-9 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 3-1462037-1 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 1-1462037-3 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 6-1462037-0 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 6-1462037-7 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 1462038-1 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Reel |
| 4-1462037-1 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 6 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 1462039-3 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 1-1462039-5 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 2-1462039-7 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 2-1462039-8 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 2-1462039-9 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 3-1462039-2 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 4-1462039-1 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | High Dielectric | Bistable, 1 Coil | Reel |
| 6-1462037-8 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 4-1462037-5 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 9 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 7-1462039-2 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 5 A | AgNi+Au | High Current | Monostable, DC, Polarized | Tube |
| 6-1462037-9 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Tube |
| 1462039-2 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Reel |
| 1462039-6 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz | -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Sensitive | Monostable, DC, Polarized | Reel |
| 1-1462037-4 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 3-1462037-4 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 9 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 1462039-4 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 1462037-1 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 5-1462037-3 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Tube |
| 5-1462039-7 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | High Contact Stability | Bistable, 1 Coil | Reel |
| 6-1462039-7 | Product Drawing 3D PDF | 50 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 3-1462037-5 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 1.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 4-1462037-2 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 6 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 4-1462037-4 | 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 6 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 2-1462037-2 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 9 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 1462039-5 | Product Drawing 3D PDF | 110 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 12 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 5-1462037-1 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 1.5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 3-1462037-7 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 1.5 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 4-1462039-7 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 5 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Tube |
| 1462039-1 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | High Dielectric | Monostable, DC, Polarized | Tube |
| 9-1462038-5 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 3 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Reel |
| 4-1462039-6 | Product Drawing 3D PDF | 140 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Standard | Monostable, DC, Polarized | Tube |
| 5-1462037-6 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 4.5 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Tube |
| 6-1462037-2 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 6 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 6-1462037-3 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 6 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 6-1462037-1 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 6 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Tube |
| 6-1462037-5 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 9 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 7-1462037-0 | Product Drawing 3D PDF | 200 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 24 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 1462039-8 | Product Drawing
| 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 2.4 VDC | 2 A | PdRu+Au | Standard | Bistable, 1 Coil | Reel |
| 1462047-1 | Product Drawing 3D PDF | 100 mW | -18.8dB @ 900MHz, -37dB @ 100MHz | -.03dB @ 100MHz, -.33dB @ 900MHz | 2.4 VDC | 5 A | AgNi+Au | High Current Single Contact | Bistable, 1 Coil | Reel |