Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Connection Type
Plug-In
Electrical Characteristics
-
Coil Resistance (Ω)
33, 70, 130, 185, 270, 390, 630, 800, 1050, 1900, 3800, 5800, 9200, 15500, 25000
-
Contact Limiting Breaking Current (A)
2, 5
-
Input Voltage (VAC)
125, 250
-
Input Voltage (VDC)
150, 250
-
Contact Voltage Rating (VDC)
150, 260
-
Contact Voltage Rating (VAC)
125, 250
-
Coil Power Rating DC (mW)
1000
-
Coil Voltage Rating (VAC)
5, 6, 12, 24, 48, 60
-
Coil Voltage Rating (VDC)
12, 24, 60, 110, 125, 220
-
Contact Switching Voltage (Max) (VDC)
150, 260
-
Contact Switching Voltage (Max) (VAC)
125, 250
-
Coil Magnetic System
Monostable, DC
-
Power Consumption (mW)
1000 – 2000, 800
-
Insulation Initial Resistance (MΩ)
1000, 1000000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
100, 500
-
Coil Power Rating Class (mW)
1000 – 1500, 1500, 800 – 1000
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms)
1000, 500
-
Contact Limiting Continuous Current (A)
2, 5
-
Contact Limiting Short-Time Current (A)
2, 5
-
Contact Limiting Making Current (A)
2, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
500
-
Actuating System
DC
Signal Characteristics
-
Isolation (HF Parameter)
-20.7dB @ 900MHz, -39dB @ 100MHz
-
Insertion Loss (HF Parameter)
-.02dB @ 100MHz, -.27dB @ 900MHz
Body Features
-
Product Weight (g)
20, 25, 27
-
Product Weight (oz)
.704, .881, .952
-
Insulation Special Features
2000V Test Voltage Coil-Frame
Contact Features
-
Contact Current Class (A)
0 – 2, 2 – 5
-
Contact Current Rating (Max) (A)
.2, .4, .5, 1, 2, 5
-
Contact Arrangement
1 Form A (NO) + 1 Form B (NC), 1 Form C (CO), 2 Form A (NO), 2 Form C (CO), 4 Form C (CO), 6 Form C (CO)
-
Contact Base Material
Ag, Gold Flashed, AgNi+Au, Gold F, Nickel, PdRu, Ruthenium
-
Contact Number of Poles
2, 4, 6
-
Contact Special Features
Bifurcated/Twin Contacts
-
Contact Plating Material
Gold Flash
Mechanical Attachment
-
Product Mount Type
Socket
-
Product Mounting Feature Type
Mounting Studs
Dimensions
-
Product Height
30 mm [ 1.18 in ]
-
Product Length (mm)
24, 30, 35
-
Product Length (in)
.944, 1.18, 1.37
-
Product Width
19 mm [ .748 in ]
-
Width Class (Mechanical) (mm)
16 – 20
-
Height Class (Mechanical) (mm)
25 – 30
-
Length Class (Mechanical) (mm)
20 – 25, 25 – 30, 30 – 35
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 70
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Ambient Temperature Class (°C)
50 – 70
Operation/Application
-
Performance Type
Standard
Packaging Features
-
Packaging Method
Box & Carton
Reference Number
-
TE Internal Number
CAT-AX41-C8422E