This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Cable Seal, Flange Seal

Body Features

  • Primary Product Color  Black, Gray

Dimensions

  • Compatible Cable Diameter Range  7.62 – 11.43 mm [ .3 – .45 in ]

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Packaging Features

  • Packaging Method  Bag, Box

  • Packaging Quantity  1, 100, 1000

Reference Number

  • TE Internal Number CAT-AM71-C83998L

Related Materials

Datasheets & Catalog Pages