This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Cover Type  Dust Cap

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Elastomer

Mechanical Attachment

  • Component Retention Feature  Push/Pull

Housing Features

  • Compatible With Connector Shape  Circular

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Compatible With Connector Shell Size  8, 11

Packaging Features

  • Packaging Method  Bag, Box

  • Packaging Quantity  1000

Reference Number

  • TE Internal Number CAT-AM71-C83998FF

Related Materials

Datasheets & Catalog Pages