This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Peripheral, Wire Entry Seal

  • Connector Product Type  Housing

  • Connector System  Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Connector & Housing Type  Plug, Receptacle

  • Circular Connector Shell Type  All Plastic

Configuration Features

  • Number of Positions  1, 2, 3, 4, 5, 6, 7, 8, 9

  • Number of Power Positions  0

  • Number of Signal Positions  1, 2, 3, 4, 5, 6, 7, 8, 9

  • Reverse Numbering  Without

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

Contact Features

  • Reverse Gender  No

  • Contact Type  Pin, Socket

  • Contact Current Rating (Max) (A) 5.9, 7.5

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Thread Size  1/2-20 UNF-2A, 3/4-20 INEF-2A, 3/4-20 UNEF 2A, 3/4-20 UNEF-2A, 5/8-24 UNEF-2A and 1/2-20 UNF-2A

  • Mating Retention Type  Threaded Coupling

  • Mating Alignment  With

  • Connector Mounting Type  Panel Mount

  • Mating Retention  With

  • Panel Mount Feature  With, Without

Housing Features

  • Housing Color  Black

  • Housing Material  Thermoplastic

  • Circular Connector Shell Size  11, 8

Dimensions

  • Compatible Insulation Diameter Range (mm) .89 – 1.5, 1.5, 1.5 – 2.39

  • Compatible Insulation Diameter Range (in) .035 – .059, .059 – .094, .059 – .11

  • Wire Size (AWG) 30 – 18

  • Wire Size (mm²) .0509 – .823

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

  • Fluid Resistance  Immersion

Operation/Application

  • Circuit Application  Power & Signal

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  100, 800

  • Packaging Method  Bag, Carton, Package

Reference Number

  • TE Internal Number CAT-AM71-C83998EE

Related Materials

Datasheets & Catalog Pages