Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector System
Wire-to-Board, Wire-to-Panel
-
Sealable
No, Yes
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector & Housing Type
Receptacle
-
Circular Connector Shell Type
All Plastic
Configuration Features
-
Number of Positions
8, 9, 16, 28
-
Number of Power Positions
0
-
Number of Signal Positions
8, 9, 16, 28
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Contact Features
-
Reverse Gender
No, Yes
-
Contact Type
Pin, Socket
-
Contact Current Rating (Max) (A)
7.5
-
Contact Protection
With
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
Mechanical Attachment
-
Polarization Code
A
-
Mating Retention Type
Threaded Coupling
-
Panel Mount Feature Type
Flange with Mounting Holes, Flange with Threaded Inserts
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Panel Mount
-
Mating Retention
With
-
Panel Mount Feature
With
Housing Features
-
Housing Color
Black
-
Housing Material
Thermoplastic
-
Circular Connector Shell Size
11, 17
Dimensions
-
Compatible Insulation Diameter Range
1.73 mm [ .068 in ]
-
Assembly Length (mm)
22.58, 23.5, 29.26, 29.49, 30.53, 35.13, 36.3
-
Assembly Length (in)
.889, .925, 1.152, 1.161, 1.202, 1.383, 1.429
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
-
Fluid Resistance
Immersion, None
Operation/Application
-
Circuit Application
Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
24, 27, 40
-
Packaging Method
Bag
Reference Number
-
TE Internal Number
CAT-AM71-C83998DD