Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector System
Wire-to-Panel, Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
-
Connector & Housing Type
Plug, Receptacle
-
Circular Connector Shell Type
All Plastic
Configuration Features
-
Number of Positions
13, 16, 22
-
Number of Power Positions
2, 4, 5
-
Number of Signal Positions
8, 12, 20
-
Reverse Numbering
Without
Electrical Characteristics
-
Operating Voltage (VDC)
600
-
Operating Voltage (VAC)
600
Contact Features
-
Reverse Gender
No
-
Contact Type
Pin, Socket
-
Contact Protection
With
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Thread Size
1-3/8 - 18 UNEF-2A
-
Mating Retention Type
Threaded Coupling
-
Panel Mount Feature Type
Flange with Mounting Holes
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
-
Mating Retention
With
-
Panel Mount Feature
With, Without
Housing Features
-
Body Orientation
Straight
-
Housing Color
Black
-
Housing Material
PA 6.6 GF
-
Circular Connector Shell Size
23
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
-
Fluid Resistance
None
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1, 100
-
Packaging Method
Standard
Reference Number
-
TE Internal Number
CAT-AM71-C83998CC