This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Strain Relief Accessory Type  Cable Clamp Kit

Body Features

  • Primary Product Material  Thermoplastic

  • Primary Product Color  Black

Mechanical Attachment

  • Thread Size  1-3/8-18, 15/16-20, 3/4-20 UNEF-2B, 5/8-24 UNEF-2B

Housing Features

  • Body Orientation  Straight

  • Compatible With Connector Shape  Circular

Dimensions

  • Cable Entry Diameter (mm) 8.3, 11.5, 11.51, 17.86

  • Cable Entry Diameter (in) .329, .453, .703

Operation/Application

  • Compatible With Connector Shell Size  11, 13, 17, 23

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94V-0, UL 94V-1

Packaging Features

  • Packaging Method  Individual

  • Packaging Quantity  100

Reference Number

  • TE Internal Number CAT-AM71-C83998A

Related Materials

Datasheets & Catalog Pages