This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Orientation  Straight

  • Contact Mating Area Plating Material Finish  Semi-Bright

  • Contact Mating Area Plating Material Thickness (µm) 2 – 3, 5 – 8

  • Contact Mating Area Plating Material Thickness (µin) 2 – 3, 30, 200

  • Wire Contact Termination Area Plating Material Finish  Semi-Bright

  • Wire Contact Termination Area Plating Thickness (µm) .02, 1.27, 5 – 8

  • Wire Contact Termination Area Plating Thickness (µin) 1, 5 – 8, 50

  • Contact Underplating Material Thickness (µm) 1.27, 2 – 3

  • Contact Underplating Material Thickness (µin) 50

  • Mating Pin Diameter  3.18 mm [ .125 in ]

  • Contact Type  Pin, Socket

  • Contact Mating Area Plating Material  Gold, Silver

  • Wire Contact Termination Area Plating Material  Gold Flash, Silver

  • Contact Retention Within Housing  With

  • Contact Size  Size 8

  • Contact Base Material  Copper

  • Contact Current Rating (Max) (A) 50

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  Without

  • Contact Retention Type Within Housing  Snap-In

Dimensions

  • Wire Size (AWG) 10 – 8, 14 – 12

  • Wire Size (mm²) 2 – 3, 5 – 8

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Packaging Features

  • Packaging Method  Carton, Reel

  • Packaging Quantity  100, 1500

Reference Number

  • TE Internal Number CAT-AM71-A17

Related Materials

Datasheets & Catalog Pages