This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Panel

  • Connector Product Type  Connector Kit

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  50, 68

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Flat Ribbon Cable, Ribbon Cable, Round Jacketed Cable

Body Features

Contact Features

  • Contact Base Material  Phosphor Bronze

  • Contact Underplating Material  Palladium Nickel

  • Contact Mating Area Plating Material  Gold or Gold Flash

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Wire Contact Termination Area Plating Material  Tin, Tin-Lead

  • Contact Current Rating (Max) (A) 1

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

  • Termination Cover Type  Non Lacing, Wire Lacing

  • Termination Cover  With

  • Termination Cover Method  Assembled, Unassembled

Mechanical Attachment

  • Thread Size  2-56 UNC, 4-40, 4-40 UNC

  • Mating Retention Type  Latch Blocks

  • Mating Retention  With

  • Connector Mounting Type  Panel Mount

  • Mounting Feature Material  Zinc

  • Mounting Feature Plating Material  Nickel over Copper

Housing Features

  • Housing Material  Polyester

  • Shell Material  Carbon Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • Compatible Insulation Diameter Range (mm) .74 – .79, .81 – .91

  • Compatible Insulation Diameter Range (in) .029 – .031, .032 – .036

  • Compatible Insulation Diameter (Max) (mm) .79, .81, .91

  • Solid Wire Size (mm²) .05 – .08, .05 – .1

  • Solid Wire Size (AWG) 30 – 28

  • Wire Size (AWG) 30 – 28

  • Wire Size (mm²) .05 – .09

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Kit

  • Packaging Quantity  8, 10

Reference Number

  • TE Internal Number CAT-AM7-4365072

Related Materials

No documentation available.