Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Terminal Transmits | Sealable | Primary Locking Feature | Interface Plating | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 338429-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 18.5 mm | - |
| 1-929451-3 | Product Drawing 3D PDF | Tab | 4.8 mm | .8 mm | - | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15.4 mm | -40 – 125 °C |
| 1-1743447-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 17 mm | -40 – 125 °C |
| 1-1823233-3 | Product Drawing 3D PDF | Tab | 1.6 mm | .6 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.8 mm | -40 – 125 °C |
| 368405-2 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 17.2 mm | - |
| 1-1823233-2 | Product Drawing 3D PDF | Tab | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.8 mm | -40 – 125 °C |
| 1743447-2 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 17 mm | -40 – 125 °C |
| 1-1452688-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | - | Overmolded | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.9 mm | -40 – 125 °C |
| 1-1452688-3 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.9 mm | -40 – 125 °C |
| 2-963964-8 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12.8 mm | -40 – 125 °C |
| 2-963964-5 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 21.4 mm | -40 – 125 °C |
| 2-963964-3 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 11.65 mm | -40 – 125 °C |
| 1394353-2 | Product Drawing 3D PDF | Tab | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 16.9 mm | - |
| 2-963964-4 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.4 mm | -40 – 125 °C |
| 2-963964-7 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.7 mm | -40 – 125 °C |
| 8-963964-4 | Product Drawing 3D PDF | Tab | .64 mm | .6 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.4 mm | -40 – 125 °C |
| 2282347-1 | Product Drawing 3D PDF | Tab | .5 mm | .4 mm | - | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.7 mm | -40 – 125 °C |
| 1-929278-2 | Product Drawing 3D PDF | Tab | .64 mm | .6 mm | - | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.9 mm | -40 – 125 °C |
| 216842-2 | Product Drawing 3D PDF | Tab | 6.3 mm | .8 mm | 25 – 40 A (Power) | No | Clean Body | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 18.5 mm | -40 – 125 °C |
| 968429-2 | Product Drawing 3D PDF | Tab | - | - | - | - | Overmolded | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | 14.2 mm | -40 – 120 °C |
| 1-1418813-1 | Product Drawing 3D PDF | Receptacle | - | .8 mm | - | No | - | Tin (Sn) | - | - | - | - |
| 1-1418814-1 | Product Drawing 3D PDF | Receptacle | - | .8 mm | - | No | - | Tin (Sn) | - | - | - | - |
| 1-1452568-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .6 mm | - | - | - | Tin (Sn) | - | - | 13.4 mm | - |
| 1-1452568-3 | Product Drawing 3D PDF | Tab | 2.8 mm | .6 mm | - | - | - | Tin (Sn) | - | - | 15 mm | - |
| 1-1452568-5 | Product Drawing 3D PDF | Pin | 2.8 mm | .6 mm | - | No | - | Silver (Ag) | Printed Circuit Board | - | 15 mm | - |
| 1-1452688-4 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.9 mm | -40 – 125 °C |
| 1-1452691-2 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | - | - | - | Tin (Sn) | - | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 21.65 mm | -40 – 125 °C |
| 1-1452692-3 | Product Drawing 3D PDF | Tab | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | - | Overmolded | Tin (Sn) | - | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.1 mm | -40 – 125 °C |
| 1-1452719-3 | Product Drawing 3D PDF | Tab | 4.8 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 17.6 mm | -40 – 125 °C |
| 1-1563229-2 | Product Drawing 3D PDF | Tab | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15.2 mm | -40 – 125 °C |
| 1-1670195-2 | Product Drawing 3D PDF | Tab | 3.45 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 22.2 mm | - |
| 1-2282203-5 | 3D PDF | Tab | .5 mm | .4 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 8.9 mm | -40 – 125 °C |
| 1-2312435-0 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | - | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.75 mm | -40 – 130 °C |
| 1-368405-2 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 17.2 mm | - |
| 1-929450-3 | Product Drawing 3D PDF | Tab | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | - | 13.8 mm | - |
| 1-929451-2 | Product Drawing 3D PDF | Tab | 4.8 mm | .6 mm | 25 – 40 A (Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15.4 mm | -40 – 125 °C |
| 1-929451-4 | Product Drawing 3D PDF | Tab | 4.8 mm | .8 mm | 25 – 40 A (Power) | - | - | Silver (Ag) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15.4 mm | -40 – 125 °C |
| 1-929958-1 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Gold (Au) | Printed Circuit Board | - | 11.45 mm | - |
| 1-963964-3 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | - | No | - | Gold (Au) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 11.65 mm | -40 – 125 °C |
| 1-963964-4 | Product Drawing 3D PDF | Tab | .64 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Gold (Au) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 13.4 mm | -40 – 125 °C |
| 1-968964-2 | Product Drawing 3D PDF | Tab | - | .64 mm | - | No | - | Tin (Sn) | Printed Circuit Board | - | 19.8 mm | - |
| 1564228-2 | Product Drawing 3D PDF | Tab | 4.8 mm | .8 mm | 25 – 40 A (Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15.4 mm | -40 – 125 °C |
| 1740723-3 | Product Drawing 3D PDF | Tab | 6.3 mm | .8 mm | 25 – 40 A (Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 23.85 mm | -40 – 125 °C |
| 1801059-1 | Product Drawing 3D PDF | Tab | 1.7 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.4 mm | -40 – 130 °C |
| 1801209-1 | Product Drawing 3D PDF | Tab | .64 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 11 mm | - |
| 2-1452688-1 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Gold (Au) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.9 mm | -40 – 125 °C |
| 2-1563229-3 | Product Drawing 3D PDF | Tab | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | - | - | Gold (Au) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15.2 mm | -40 – 125 °C |
| 2-1670195-3 | Product Drawing 3D PDF | Tab | 3.45 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 22.2 mm | - |
| 2-1801696-1 | Product Drawing 3D PDF | Tab | 2.3 mm | .64 mm | - | No | - | Tin (Sn) | Printed Circuit Board | - | 14.5 mm | - |
| 2-1823233-3 | Product Drawing 3D PDF | Tab | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | No | - | Gold (Au) | Printed Circuit Board | - | 13.8 mm | - |
| 2-963964-6 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 17.2 mm | -40 – 125 °C |
| 2-968964-2 | Product Drawing 3D PDF | Tab | - | .64 mm | - | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 19.8 mm | -40 – 125 °C |
| 2141016-2 | Product Drawing 3D PDF | Tab | .64 mm | .64 mm | - | - | Overmolded | Tin (Sn) | Printed Circuit Board | - | 21.1 mm | - |
| 2278076-2 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | - | No | - | Tin (Sn) | Printed Circuit Board | - | 17.9 mm | - |
| 2282347-2 | Product Drawing 3D PDF | Tab | .5 mm | .4 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12.8 mm | -40 – 125 °C |
| 2282347-3 | Product Drawing 3D PDF | Tab | .5 mm | .4 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | - | -40 – 125 °C |
| 2288592-2 | Product Drawing 3D PDF | Pin | 1.7 mm | .63 mm | - | No | Integrated in Housing | Tin (Sn) | Printed Circuit Board | - | 16.6 mm | - |
| 2293358-1 | Product Drawing 3D PDF | Tab | 1 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | - | -40 – 105 °C |
| 2293358-2 | Product Drawing 3D PDF | Tab | 1 mm | .63 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 11.8 mm | -40 – 150 °C |
| 2312435-4 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | - | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.75 mm | -40 – 130 °C |
| 2312435-5 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | - | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.75 mm | -40 – 130 °C |
| 2312435-6 | Product Drawing 3D PDF | Tab | 1.2 mm | .6 mm | - | No | - | Silver (Ag) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.75 mm | -40 – 130 °C |
| 2312435-7 | 3D PDF | Tab | 1.2 mm | .6 mm | - | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.75 mm | -40 – 130 °C |
| 2312435-8 | 3D PDF | Tab | 1.2 mm | .6 mm | - | No | - | Silver (Ag) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C | 16.75 mm | -40 – 130 °C |
| 2321342-6 | Product Drawing 3D PDF | Tab | .5 mm | .4 mm | - | No | - | Tin (Sn) | Printed Circuit Board | 125 °C | 14.7 mm | -40 – 125 °C |
| 2336813-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | - | - | - |
| 3-1452688-1 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | No | - | Silver (Ag) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.9 mm | -40 – 125 °C |
| 3-1452688-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | - | - | Silver (Ag) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.9 mm | -40 – 125 °C |
| 3-1670195-2 | Product Drawing 3D PDF | Tab | 3.45 mm | .64 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | - | 22.2 mm | - |
| 3-963964-7 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Gold (Au) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.7 mm | -40 – 125 °C |
| 6-963964-5 | Product Drawing 3D PDF | Tab | .63 mm | .63 mm | 0 – 24 A (Low Power) | No | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 15 mm | -40 – 125 °C |
| 8-963964-7 | Product Drawing 3D PDF | Tab | .64 mm | .64 mm | 0 – 24 A (Low Power) | - | - | Tin (Sn) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 14.7 mm | -40 – 125 °C |
| 8-963964-8 | Product Drawing 3D PDF | Tab | .64 mm | .64 mm | 0 – 24 A (Low Power) | - | - | Silver (Ag) | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | - | -40 – 125 °C |