Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector Shape
Rectangular
-
RF Interface
SMB
-
RF Connector Style
Plug
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Body Material
Brass, Zinc Alloy
-
Body Plating Material
Electroless Nickel, Nickel
Contact Features
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Beryllium Copper, Brass
-
RF Connector Center Contact Underplating Material
Nickel
Termination Features
-
Termination Method to Printed Circuit Board
Through Hole - Solder
-
Termination Post & Tail Length (mm)
3.3, 3.94
-
Termination Post & Tail Length (in)
.13, .155
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On
-
Connector Mounting Type
Board Mount, Panel Mount
-
RF Contact Captivation Method
Mechanical, Snap-On
-
Detent
With
Dimensions
-
Profile Height from PCB (mm)
6.35, 8.71
-
Profile Height from PCB (in)
.25, .343
-
RF Connector Mated Outer Diameter (Approximate)
4.75 mm [ .187 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency (GHz)
4
Other
-
Grade
Consumer, Die Cast
-
Dielectric Material
PTFE
-
Additional Features
Board Standoff
Reference Number
-
TE Internal Number
CAT-884-SMBFRA50