Product | TE Part # | Documents | Cable Type | Wire & Cable Insulation Material | Conductor Material | Wire Color (Base) | Wire Color (Stripe) |
---|
| 422461-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | White | - |
| A56557-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | White | - |
| 460143-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | Red | - |
| 815869-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | White | - |
| 999639-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | White | - |
| 341617-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | White | - |
| 626281-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | White | - |
| 100569-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | Black | - |
| CY6992-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | Orange | - |
| EM9715-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | Green | - |
| EM7194-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | Brown |
| EM9711-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | - |
| EM9714-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | - |
| EM7195-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | Green |
| EM7200-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | Blue |
| EM7196-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | Violet |
| EM7197-000 | Product Drawing
| Spec 55PC | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | White | Gray |
| 938855-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | White | - |
| D13572-000 | Product Drawing
| Spec 55 | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | White | Yellow |