Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Aluminum
-
Wire Color (Base)
White
Dimensions
-
Wire Size (AWG)
1/0, 2, 2/0, 6, 8
-
Wire Size (mm²)
8.37, 13.3, 33.6, 33.64, 53.49, 53.5, 67.4, 67.43
Usage Conditions
-
Cable Type
Spec 55PC
-
Operating Temperature Range (°C)
-65 – 150, -65 – 175
Reference Number
-
TE Internal Number
CAT-55PC-AL-HW