Product | TE Part # | Documents | Contact Mating Area Plating Material | UL Flammability Rating | Number of Positions | Contact Current Rating (Max) |
---|
| 3-644042-8 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 8 | 5 A |
| 3-644042-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-644020-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-644038-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-644020-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 3-644042-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-644044-8 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 8 | 5 A |
| 3-644042-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 3-644044-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 644038-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 3-644043-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-644043-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 5 | 5 A |
| 3-644020-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-644020-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 5 | 5 A |
| 3-644043-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 1-644042-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 12 | 5 A |
| 3-1744020-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-0 | 2 | 5 A |
| 3-644042-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 4-644042-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 3-644044-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-644702-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 5 | 5 A |
| 3-1744020-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-0 | 4 | 5 A |
| 3-644020-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 3-644042-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 5 | 5 A |
| 1-644042-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 3-1744367-4 | Product Drawing 3D PDF | Gold | UL 94V-0 | 4 | 5 A |
| 3-644020-7 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 7 | 5 A |
| 3-644043-8 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 8 | 5 A |
| 4-644020-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 4-644043-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 644042-9 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 9 | 5 A |
| 3-644038-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 3-644042-7 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 7 | 5 A |
| 3-644042-9 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 9 | 5 A |
| 4-644043-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 14 | 5 A |
| 4-644702-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 644042-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 5 | 5 A |
| 1-644038-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 3-644038-9 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 9 | 5 A |
| 3-644040-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-644040-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 3-644040-8 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 8 | 5 A |
| 3-644702-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-647477-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 3-647477-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-647480-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 4-644038-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 4-644038-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 12 | 5 A |
| 4-644038-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 14 | 5 A |
| 4-644038-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 15 | 5 A |
| 4-644040-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 12 | 5 A |
| 4-644042-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 14 | 5 A |
| 4-644042-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 16 | 5 A |
| 4-647477-0 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 10 | 5 A |
| 4-647477-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 12 | 5 A |
| 4-647480-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 12 | 5 A |
| 3-644043-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-644043-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 3-644038-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 644042-3 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 3 | 5 A |
| 3-644020-8 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 8 | 5 A |
| 3-644038-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 5 | 5 A |
| 3-644040-7 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 7 | 5 A |
| 3-644038-7 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 7 | 5 A |
| 3-644040-2 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 2 | 5 A |
| 3-644702-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-644726-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 7 A |
| 3-647477-6 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 6 | 5 A |
| 3-647480-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |
| 3-647480-7 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 7 | 5 A |
| 4-644020-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 14 | 5 A |
| 4-644040-1 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 11 | 5 A |
| 4-644042-5 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 15 | 5 A |
| 644042-4 | Product Drawing 3D PDF | Gold, Gold Flash over Palladium Nickel | UL 94V-2 | 4 | 5 A |