Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type
Gasket
-
Connector Shape
Circular
-
RF Interface
BNC
-
RF Connector Style
Plug
-
Compatible With RF Cable Type
RG 124, RG 140, RG 142, RG 142A, RG 142B, RG 174, RG 188, RG 210, RG 223, RG 55, RG 55A, RG 55B, RG 58, RG 58A, RG 58B, RG 58C, RG 59, RG 59A, RG 59B, RG 62, RG 62A, RG 62B
-
Connector System
Cable-to-Cable
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation
Straight
-
Body Material
Brass
-
Body Material Finish
Plated
-
Body Plating Material
Silver
Contact Features
-
Crimp Type
Single
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Brass
-
RF Connector Center Contact Plating Thickness (µin)
889
-
RF Connector Center Contact Underplating Material
Nickel
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism
Bayonet, Push-On
-
Connector Mounting Type
Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
With, Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate)
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option
Uninsulated
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz)
4
Packaging Features
-
Packaging Method
Bag, Carton
Other
-
Grade
Military
-
Dielectric Material
Polypropylene, PTFE
-
Coupling Nut Base Material
Brass
Reference Number
-
TE Internal Number
CAT-076-BNCPK4GMG