Product | TE Part # | Documents | Number of Positions | Connector Profile | PCB Mount Retention Type | Mating Retention Type | Contact Current Rating (Max) | Connector Mounting Type | Operating Temperature Range |
---|
| 5552725-1 | Product Drawing 3D PDF | 50 | Standard | Self-Tapping | 4-40 Tapped Holes | - | Panel Mount | -40 – 105 °C |
| 5552744-1 | Product Drawing 3D PDF | 64 | Standard | Self-Tapping | 4-40 Tapped Holes | 1 A | Panel Mount | -55 – 105 °C |
| 5552725-3 | Product Drawing 3D PDF | 50 | Standard | Self-Tapping | 4-40 Tapped Holes | - | Panel Mount | -40 – 105 °C |
| 5552725-2 | Product Drawing 3D PDF | 50 | Standard | Mounting Hole | 4-40 Tapped Holes | - | Panel Mount | -40 – 105 °C |
| 5552791-1 | Product Drawing 3D PDF | 24 | Standard | Self-Tapping | Screwlocks | 3.5 A | Panel Mount | -40 – 105 °C |
| 5552740-1 | Product Drawing 3D PDF | 24 | Standard | Self-Tapping | Screwlocks | 3.5 A | Panel Mount | -40 – 105 °C |
| 5552744-2 | Product Drawing 3D PDF | 64 | Standard | Self-Tapping | 4-40 Tapped Holes | 1 A | Panel Mount | -55 – 105 °C |
| 5552725-7 | Product Drawing 3D PDF | 50 | Standard | Mounting Hole | Threaded Insert, 4-40 UNC | - | Panel Mount | -40 – 105 °C |
| 5552742-1 | Product Drawing 3D PDF | 36 | Standard | Self-Tapping | Screwlocks | 3.5 A | Panel Mount | -40 – 105 °C |
| 1-1734044-1 | Product Drawing 3D PDF | 36 | Standard | Boardlock | Bail Lock, Rivet, 4/40 UNC | 5 A | Panel Mount | -55 – 125 °C |
| 1-1734044-2 | Product Drawing
| 36 | Standard | Boardlock | Bail Lock, Rivet, 4/40 UNC | 5 A | Panel Mount | -55 – 125 °C |
| 1734044-1 | Product Drawing 3D PDF | 36 | Standard | Boardlock | Bail Lock, Screw, Round Head, UNC 4/40 | 5 A | Panel Mount | -55 – 125 °C |
| 1734044-2 | Product Drawing
| 36 | Standard | Boardlock | Bail Lock, Rivet, 4/40 UNC | 5 A | Panel Mount | -55 – 125 °C |
| 1734044-3 | Product Drawing
| 36 | Standard | Boardlock | Bail Lock, Rivet, M3x0.5, Threaded Insert | 5 A | Panel Mount | -55 – 125 °C |
| 5552738-1 | Product Drawing 3D PDF | 14 | Standard | Self-Tapping | Screwlocks | 3.5 A | Panel Mount | -40 – 105 °C |
| 5552744-5 | Product Drawing 3D PDF | 64 | Standard | Self-Tapping | 4-40 Tapped Holes | 1 A | Panel Mount | -55 – 105 °C |
| 5552744-7 | Product Drawing 3D PDF | 64 | Standard | Self-Tapping | Threaded Insert, 4-40 UNC | 1 A | Panel Mount | -55 – 105 °C |
| 5552744-8 | Product Drawing 3D PDF | 64 | Standard | Self-Tapping | Threaded Insert, 4-40 UNC | 1 A | Board Mount | -55 – 105 °C |
| 5552791-4 | Product Drawing 3D PDF | 24 | Standard | Mounting Hole | Screwlocks | 3.5 A | Panel Mount | -40 – 105 °C |
| 6116761-3 | Product Drawing 3D PDF | 50 | Low | Boardlock | Screwlocks | 3.5 A | Panel Mount | -40 – 105 °C |