This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Cable

  • Connector Shell Size  1

  • Sealable  No

  • Shell Material Configuration  Front Metal Shell, Full Metal Shell

Configuration Features

  • Number of Positions  15

Body Features

  • Primary Product Color  Black

  • Shell Plating Material  Tin

  • Shield Material  Steel

  • Shield Plating Material  Steel, Tin

  • Mating Retention Feature Material  Zinc Alloy

  • Insert Material  Glass-Filled Nylon, Nylon, Thermoplastic

Contact Features

  • Contact Size  Size 22

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Clinch Nut, 4-40 UNC, Jackscrew, Mounting Holes

Housing Features

  • Housing Material  Nylon GF

  • Shell Material  Steel

  • Centerline (Pitch)  2.28 mm [ .09 in ]

Dimensions

  • Compatible Insulation Diameter Range (mm) 4.19 – 11.56, 4.83 – 9.53

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Bag, Kit, Package

  • Packaging Quantity  1, 800

Reference Number

  • TE Internal Number CAT-038-DCRSS221

Related Materials

No documentation available.