This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Connector Seal & Plug Type  Grommet Seal

  • Connector & Housing Type  Plug

  • Connector System  Cable-to-Cable

  • Connector Shell Size  1

  • Sealable  No

  • Ground Feature Type  Grounding Indents

  • Shell Material Configuration  All Plastic, Full Metal Shell

Configuration Features

  • Number of Positions  9

Body Features

  • Primary Product Color  Black

  • Shell Plating Material  Tin, Tin over Copper, Zinc

  • Shield Material  Steel

  • Shield Plating Material  Tin, Tin over Copper

  • Mating Retention Feature Material  Stainless Steel, Zinc Alloy

  • Insert Material  Glass-Filled Nylon, Glass-Filled PBT/Nylon, Nylon GF, PBT GF, Thermoplastic

Contact Features

  • Contact Size  Size 20

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With, Without

  • Mating Retention Type  Clinch Nut, 4-40 UNC, Jackscrew, Mounting Holes, Mounting Screws, Retainer Clip

  • Mounting Feature Material  Steel

  • Mounting Feature Plating Material  Zinc

Housing Features

  • Housing Material  Nylon GF, Polyester GF, Thermoplastic

  • Shell Material  Steel

  • Centerline (Pitch) (mm) 2.74, 2.76, 2.79

  • Centerline (Pitch) (in) .108, .109, .11

Dimensions

  • Wire Size (mm²) .2 – .56

  • Wire Size (AWG) 24 – 20

  • Compatible Insulation Diameter Range (mm) 1.73, 4.19 – 11.56, 4.58 – 11.68, 4.7 – 8.13, 4.83 – 8.38

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  No, Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0, UL 94V-2

Packaging Features

  • Packaging Method  Bag, Box, Kit, Loose Piece, Package

  • Packaging Quantity  1, 50, 100, 800

Reference Number

  • TE Internal Number CAT-035-DCPPS201

Related Materials

No documentation available.