This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shell Material Configuration  Full Metal Shell

Configuration Features

  • Number of Positions  20, 26, 50, 68, 100, 120

  • Number of Rows  2, 4

  • PCB Mount Orientation  Vertical

Body Features

  • Primary Product Color  Black

  • Shell Plating Material  Nickel over Copper

  • Connector Profile  Standard

Contact Features

  • Contact Base Material  Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin, Tin over Nickel, Tin-Lead, Tin-Lead over Nickel

  • Contact Underplating Material  Nickel, Palladium Nickel

  • Contact Mating Area Plating Material  Gold, Gold or Gold Flash

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Current Rating (Max) (A) .4, .5, 1

Termination Features

  • Termination Method to Printed Circuit Board  Through Hole - Press-Fit, Through Hole - Solder

  • Termination Post & Tail Length (mm) 4.39, 7.11

  • Termination Post & Tail Length (in) .173, .28

  • Rectangular Termination Post & Tail Width  .4 mm [ .015 in ]

  • Square Termination Post & Tail Dimension  .38 mm [ .015 in ]

  • Rectangular Termination Post & Tail Thickness  .38 mm [ .014 in ]

Mechanical Attachment

  • PCB Mount Alignment  Without

  • Mating Alignment  With, Without

  • Mating Alignment Type  Rails

  • Mounting Hole Diameter (mm) 2.77, 3.18

  • Mounting Hole Diameter (in) .109, .125

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Action/Compliant Tail, Mounting Hole, Mounting Screw

  • Mating Retention  With, Without

  • Mating Retention Type  Latch, Latches, Screwlocks

  • Connector Mounting Type  Board Mount, Panel Mount

  • Mounting Feature Material  Zinc

  • Mounting Feature Plating Material  Nickel over Copper

Housing Features

  • Housing Material  Polyphthalmide, Thermoplastic

  • Shell Material  Carbon Steel

  • Centerline (Pitch)  1.27 mm [ .05 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 – 2.36, 3.18 – 5.08

  • PCB Thickness (Recommended) (in) .062 – .093, .125 – .2

  • Row-to-Row Spacing  2.54 mm [ .1 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  LR-86179-1, UL E28476

Packaging Features

  • Packaging Method  Tube

  • Packaging Quantity  5, 6, 8, 10, 14, 16

Reference Number

  • TE Internal Number CAT-020-DRAVAP127

Related Materials

No documentation available.