• English
Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

381A301-71-0 Product Details

Product View
381A301-71-0
 
TE Internal Number: 820182-000
Molded Parts
Product Highlights:
  • Molded Part Type = Transition
  • Family Name = 381A3
  • Transition Type = Slimline Y
  • 2 Branches/Legs
  • General Purpose Application
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Molded Part Type = Transition
  • Family Name = 381A3
  • Adhesive Description = Adhesive Purchased Separately.
  • Size = 01

Mechanical Attachment:
  • Adhesive Pre-Coating = Without

Dimensions:
  • 1st Branch/Leg Range (mm [in]) = 6.60 – 13.20 [0.260 – 0.520]
  • 2nd Branch/Leg Range (mm [in]) = 6.60 – 13.20 [0.260 – 0.520]

Body Features:
  • Transition Type = Slimline Y
  • Material = Polyolefin Flexible Modified

Housing Features:
Configuration Features:
  • Number of Branches/Legs = 2
  • Material Code = 71

Industry Standards:
  • Government/Industry Qualification = No
  • Approved Standards = MIL-I-81765/1 Class I
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -55 – +135

Operation/Application:
  • Application = General Purpose

Purchasing Information:
  • Adhesive Code = S1125

Other:
  • Brand = Raychem
  • Comment = Contact Raychem for additional adhesive and/or cut off boot length information

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel