Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type :
Gasket
-
RF Interface :
BNC
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
Belden 9209, Belden 9291, RG 59, RG 59A, RG 59B, RG 62, RG 62A, RG 62B
-
Connector System :
Cable-to-Cable
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Nickel
-
Body Underplating Material :
Copper
Contact Features
-
Crimp Type :
Dual
-
RF Connector Center Contact Plating Material :
Silver
-
RF Connector Center Contact Material :
Brass
-
RF Connector Center Contact Plating Thickness (µin):
7620
-
RF Connector Center Contact Underplating Material :
Copper
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Bayonet
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
RF Contact Captivation Method :
Mechanical
-
Detent :
With
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
14.53 mm [ .572 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Operating Frequency (GHz):
4
Other
-
Grade :
Commercial
-
Dielectric Material :
Polyethylene
-
Coupling Nut Base Material :
Brass