• English
Home > Products > Energy & Power Products > Product Feature Selector > Product Details

7-1394461-5 Product Details

Product Photo
7-1394461-5
 
TE Internal Number: 7-1394461-5
SOLARLOK Connector System
Product Highlights:
  • Connector
  • Keying = Neutral
  • Insulation Diameter = 4.50 - 6.00 [.177 - .237] mm [in]
  • Type of Connector = Cable Coupler
  • Male
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Type of Connector = Cable Coupler
  • Gender = Male
  • Wire Size (mm² [AWG]) = 6.0² [10]

Dimensions:
  • Insulation Diameter (mm [in]) = 4.50 - 6.00 [.177 - .237]

Contact Features:
  • Contact Base Material = Copper Zinc
  • Contact Finish = Silver Plate

Housing Features:
  • Housing Material = PPO
  • Housing Color = Black

Industry Standards:
Identification Marking:
  • Keying = Neutral

Packaging Features:
  • Packaging Quantity = 100

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel