Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
Electrical Characteristics
-
Insulation Resistance (MΩ):
5000
-
Contact Resistance (mΩ):
10
Termination Features
-
Termination Post & Tail Length :
3.18 mm [ .125 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
-
Housing Material :
Polyester
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
80
-
Packaging Method :
Box & Tube, Tube
-
Tubes per Box :
160
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.