Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
2 Form C (2 CO)
-
Contact Number of Poles :
2
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
8
-
Input Voltage (VDC):
6
-
Coil Power Rating DC (mW):
1160
-
Coil Resistance (Ω):
31
-
Coil Voltage Rating (VDC):
6
-
Contact Current Rating (A):
8
-
Contact Switching Load (Min) :
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Switching Voltage (Max) (VDC):
300
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
30
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Contact Limiting Continuous Current (A):
8
-
Coil Power Rating (W):
1.16
-
Contact Limiting Short-Time Current (A):
10
-
Contact Limiting Making Current (A):
8
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
-
Insulation Initial Dielectric Between Contacts & Coil (V):
4000
-
Coil Current (A):
.196
Contact Features
-
Contact Material :
AgCdO
-
Contact Plating Material :
AgCdO
Dimensions
-
Insulation Creepage Between Contact & Coil (mm):
8
Operation/Application
-
Coil Magnetic System :
Bistable, 2 Coils, Latching
-
Output Switching :
Random
-
Actuating System :
DC
Packaging Features
-
Packaging Method :
Box & Tube
Other
-
Contact Current Class (A):
5 – 10
-
Insulation Creepage Class (mm):
8
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
4000