Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Color :
Black
-
Shell Plating Material :
Nickel over Copper
-
Connector Profile :
Standard
Termination Features
-
Square Termination Post & Tail Dimension :
.4 mm [ .016 in ]
-
Termination Post & Tail Length :
2.77 mm [ .109 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Industry Standards
-
Compatible With Approved Standards Products :
LR-86179-1 | UL E28476
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tube
-
Packaging Quantity :
10
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.