Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Connector Profile :
Standard
-
Primary Product Color :
Black
-
Shield Material :
Carbon Steel
-
Shield Plating Finish :
Bright
-
Shield Plating Material :
Nickel
Termination Features
-
Termination Post & Tail Length :
4.57 mm [ .18 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
-
Rectangular Termination Post & Tail Thickness :
.48 mm [ .018 in ]
-
Rectangular Termination Post & Tail Width :
.66 mm [ .026 in ]
Dimensions
-
PCB Thickness (Recommended) :
1.57 – 3.18 mm [ .062 – .125 in ]
-
Row-to-Row Spacing :
4.06 mm [ .16 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
20
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.