Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Configuration Features
-
Number of Rows :
1
-
Number of Positions :
40
Body Features
-
Primary Product Color :
Black
-
Shell Base Material :
Copper Alloy
Contact Features
-
Contact Mating Area Plating Material :
Gold (Au)
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
PCB Mount Alignment :
With
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
PCB Mount Retention Type :
Solder Pad
-
Mating Retention :
With
Housing Features
-
Centerline (Pitch) :
.5 mm [ .02 in ]
-
Housing Material :
High Temperature Thermoplastic
Dimensions
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
-
Mated Height :
1.1 mm [ .043 in ]
Industry Standards
-
Compatible With Approved Standards Products :
VESA
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.