Home > Products > Sealed Automotive > Product Feature Selector > Product Details

347874-1 Product Details

Product View
347874-1
 
TE Internal Number: 347874-1
Econoseal III
Product Highlights:
  • 070 Series
  • Wire-to-Wire
  • Applies To Wire/Cable
  • Accessory
  • Accessory Type = Wire Seal
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = 070
  • Product Type = Accessory
  • Accessory Type = Wire Seal
  • For Use With = .070 [1.8] Econoseal III Contacts
  • Accessory Color = Red
  • Wire/Cable Type = Discrete Wire
  • Cable Type = Thin Wall
  • Termination Method to Wire/Cable = Crimp

Termination Features:
  • Wire/Cable Size (AWG) = 15 – 20
  • Wire/Cable Size (mm²) = 0.5 – 1.5
  • Seal Type = Single Wire Seal(s)

Body Features:
  • Wire Type = Stranded

Industry Standards:
Conditions for Usage:
  • Applies To = Wire/Cable
  • Accepts Wire Insulation Diameter, Range (mm [in]) = 1.50 – 2.40 [0.059 – 0.0941]

Operation/Application:
  • Application Use = Wire-to-Wire

Packaging Features:
  • Packaging Method = Bag
  • Packaging Quantity = 5,000

Other:
  • GET 0.64 Connector System = Yes
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.