Home > Products > PCB Connectors - Wire to Board - Power > Product Feature Selector > Product Details

3-770060-1 Product Details

Product Photo
3-770060-1
 
TE Internal Number: 3-770060-1
Miniature/Standard AMP-IN Terminals
Product Highlights:
  • Terminal
  • Terminal Configuration = Miniature
  • Wire Range = 0.80-2.00² [18-14] mm [AWG]
  • PCB Hole Diameter = 3.18 mm
  • Insulation Diameter = 2.29-3.81 [.090-.150] mm [in]
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Contact Features:
  • Plating Material = Bright Tin

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
  • PCB Thickness, Recommended (mm [in]) = 1.57 [0.062]

Packaging Features:
  • Packaging Method = Strip

Other:
  • Brand = AMP
  • Comment = Machine applied applicator required.; Higher tensile available with nose crimp.; Not available in loose piece.; No hand tools available.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.