2106728-1
Cable assy, Bus bar - bus bar
2106728-1
Cable assy, Bus bar - bus bar
- TE Internal #: 2106728-1
- TE Internal Description: Cable assy, Bus bar - bus bar
-
Cable Assembly Configuration :
Double Ended
-
Wire Size (mm²):
.823
-
Cable Assembly Length :
.9144 m [ 3 ft ]
-
Cable Color :
Natural
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
See All Features