Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (VDC):
50
-
Operating Voltage (VAC):
50
Body Features
-
Actuator Color :
Black
-
Primary Product Color :
Beige
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
Mating Alignment :
With
-
PCB Mount Retention :
With
-
Connector Mounting Type :
Board Mount
Dimensions
-
Connector Length :
9.9 mm [ .39 in ]
-
Connector Height :
1.2 mm [ .047 in ]
-
Connector Width :
2.9 mm [ .114 in ]
-
Accepts Flex Cable Thickness :
.2 mm [ .008 in ]
Operation/Application
-
Circuit Application :
Signal
Identification Marking
-
Circuit Identification Feature :
Without
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tape & Reel
-
Packaging Quantity :
4000
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.